??
CAD model selection
Selectable products: 1
88864
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-071 - Locating-support pin, round
Bill of material
88864
BESTNR
Order No.
88864
ARTNR
Article No.
6363-12-071
GR
Size
12
D
Diameter
16 mm
D1
Dist. fr. face to loc. holes
30 mm
H
Support height
25 mm
GEW
Weight
220 g
D2
Diameter
39.8 mm
E
10 mm
F
16 mm
H1
32 mm
S
Diameter
13 mm
S1
Diameter
20 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088866
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D