??
CAD model selection
Selectable products: 1
88880
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-072 - Support pin, knurled, low
Bill of material
88880
BESTNR
Order No.
88880
ARTNR
Article No.
6363-12-072
GR
Size
12
H
Support height
25 mm
D1
Diameter
22 mm
L
15 mm
M
Thread
12 mm
SW
Width across flats
22 mm
GEW
Weight
26 g
CTN
Customs tariff number
84669360
EAN
European Article Number
4020772088880
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D