??
CAD model selection
Selectable products: 1
300509
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-084-1 - Spacer washer, laminated
Bill of material
300509
BESTNR
Order No.
300509
ARTNR
Article No.
6363-16-084-1
GR
Size
16
D1
Diameter
30 mm
S
Diameter
16.5 mm
AZ
Number and thickness of laminates
4 X 0.025 + 9 X 0.10 = 1.00 mm
GEW
Weight
4 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772300500
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D