??
CAD model selection
Selectable products: 1
300111
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-098-1 - Half-pitch element without positioning, low
Bill of material
300111
BESTNR
Order No.
300111
ARTNR
Article No.
6363-12-098-1
GR
Size
12
H
Support height
25 mm
B
78 mm
L
58 mm
L1
19 mm
F
11 mm
GEW
Weight
700 g
M
Thread
12 mm
R
40 mm
S
Diameter
13 mm
S1
Diameter
20 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300111
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D