??
CAD model selection
Selectable products: 1
300129
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-098-1 - Half-pitch element without positioning, low
Bill of material
300129
BESTNR
Order No.
300129
ARTNR
Article No.
6363-16-098-1
GR
Size
16
H
Support height
30 mm
B
98 mm
L
73 mm
L1
24 mm
F
12 mm
GEW
Weight
1310 g
M
Thread
16 mm
R
50 mm
S
Diameter
17 mm
S1
Diameter
26 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300128
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D