??
CAD model selection
Selectable products: 1
300137
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-099-2 - Half-pitch element without positioning, high
Bill of material
300137
BESTNR
Order No.
300137
ARTNR
Article No.
6363-12-099-2
GR
Size
12
H
Support height
50 mm
B
78 mm
L
98 mm
L1
19 mm
F
36 mm
GEW
Weight
2320 g
M
Thread
12 mm
R
40 mm
S
Diameter
13 mm
S1
Diameter
20 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300135
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D