??
CAD model selection
Selectable products: 1
300079
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-100 - Support pin, knurled, high
Bill of material
300079
BESTNR
Order No.
300079
ARTNR
Article No.
6363-12-100
GR
Size
12
H
Support height
50 mm
D1
Diameter
12 mm
L
12 mm
L1
19 mm
M
Thread
12 mm
SW
Width across flats
22 mm
GEW
Weight
45 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772300074
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D