??
CAD model selection
Selectable products: 1
300087
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-100 - Support pin, knurled, high
Bill of material
300087
BESTNR
Order No.
300087
ARTNR
Article No.
6363-16-100
GR
Size
16
H
Support height
60 mm
D1
Diameter
16 mm
L
16 mm
L1
20 mm
M
Thread
16 mm
SW
Width across flats
30 mm
GEW
Weight
100 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772300081
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.