??
CAD model selection
Selectable products: 1
300384
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-103-1 - Support strip with pin
Bill of material
300384
BESTNR
Order No.
300384
ARTNR
Article No.
6363-12-103-1
GR
Size
12
H
Support height
25 mm
GEW
Weight
150 g
B
25.5 mm
L
80.5 mm
L1
8 mm
L2
23 mm
L3
29 mm
C
2 mm
D
Diameter
10 mm
SW
Width across flats
14 mm
S
Diameter
12.5 mm
F
11 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300388
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D