??
CAD model selection
Selectable products: 1
300392
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-103-1 - Support strip with pin
Bill of material
300392
BESTNR
Order No.
300392
ARTNR
Article No.
6363-16-103-1
GR
Size
16
H
Support height
30 mm
GEW
Weight
255 g
B
32.5 mm
L
100.5 mm
L1
10 mm
L2
28 mm
L3
36 mm
C
2 mm
D
Diameter
12 mm
SW
Width across flats
17 mm
S
Diameter
17.0 mm
F
12 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300395
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D