??
CAD model selection
Selectable products: 1
300400
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-111-1 - Half-pitch element with positioning, low
Bill of material
300400
BESTNR
Order No.
300400
ARTNR
Article No.
6363-12-111-1
GR
Size
12
D
Diameter
16 mm
H
30 mm
R
40 mm
GEW
Weight
800 g
B
78 mm
L
58 mm
L1
19 mm
M
Thread
12 mm
E
12 mm
E1
10 mm
F
17 mm
S
Diameter
13 mm
S1
Diameter
20 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772300401
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D