??
CAD model selection
Selectable products: 1
78816
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-20x**-01 - Alignment pin, reduced
Bill of material
78816
BESTNR
Order No.
78816
ARTNR
Article No.
6363-20X22-01
D1
Diameter
22 mm
L
10 mm
M
Thread
8 mm
FUER
Suitable for
M8
GEW
Weight
100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078812
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D