??
CAD model selection
Selectable products: 1
87817
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-60x50-01 - Centring pin, increased dia. with pilot dia.
Bill of material
87817
BESTNR
Order No.
87817
ARTNR
Article No.
6363-60X50-01
D1
Diameter
60 mm
D2
Diameter
50 mm
L
85 mm
L1
36 mm
M
Thread
12 mm
GEW
Weight
1365 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772087814
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D