??
CAD model selection
Selectable products: 1
78832
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**XN**-01 - Alignment pin for groove
Bill of material
78832
BESTNR
Order No.
78832
ARTNR
Article No.
6363-20XN16-01
D
Diameter
20 mm
L
45 mm
L1
20 mm
M
Thread
10 mm
N
14 mm
GEW
Weight
93 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078836
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D