??
CAD model selection
Selectable products: 1
136903
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 7979 - Cylindrical dowel with female thread
Bill of material
136903
BESTNR
Order No.
136903
ARTNR
Article No.
DIN 7979-20X45
D
Diameter
20 mm
L
45 mm
M
Thread
10 mm
FUER
Suitable for
12 / 16
GEW
Weight
93 g
CTN
Customs tariff number
73181900
EAN
European Article Number
4020772136901
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D