??
CAD model selection
Selectable products: 1
89003
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7979S - Alignment pin, diamond section
Bill of material
89003
BESTNR
Order No.
89003
ARTNR
Article No.
Nr. 7979S-25X60
D
Diameter
25 mm
L
60 mm
L1
25 mm
M
Thread
16 mm
FUER
Suitable for
12 / 16
GEW
Weight
160 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772089009
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.