??
CAD model selection
Selectable products: 1
78139
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-014 - Threaded plug
Bill of material
78139
BESTNR
Order No.
78139
ARTNR
Article No.
6363-16-014
GR
Size
16
D
Diameter
21.8 mm
D1
Diameter
23 mm
E
12 mm
L
30 mm
M
Thread
16 mm
SW
Width across flats
8.1 mm
GEW
Weight
6 g
CTN
Customs tariff number
39269097
EAN
European Article Number
4020772078133
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D