??
CAD model selection
Selectable products: 1
78154
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-017 - Threaded plug
Bill of material
78154
BESTNR
Order No.
78154
ARTNR
Article No.
6363-16-017
GR
Size
16
D
Diameter
16 mm
D1
Diameter
17 mm
E
12 mm
L
30 mm
M
Thread
16 mm
SW
Width across flats
8.1 mm
GEW
Weight
5 g
CTN
Customs tariff number
39012090
EAN
European Article Number
4020772078157
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.