??
CAD model selection
Selectable products: 1
74088
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-055-2 - Threaded plug
Bill of material
74088
BESTNR
Order No.
74088
ARTNR
Article No.
6363-16-055-2
GR
Size
16
D
Diameter
21.7 mm
E
13 mm
L
30 mm
M
Thread
16 mm
SW
Width across flats
8 mm
GEW
Weight
6 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074081
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.