??
CAD model selection
Selectable products: 1
88591
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-055-2 - Threaded plug
Bill of material
88591
BESTNR
Order No.
88591
ARTNR
Article No.
6363-12-055-2
GR
Size
12
D
Diameter
15.7 mm
E
12 mm
L
26 mm
M
Thread
12 mm
SW
Width across flats
6 mm
GEW
Weight
3 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088590
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D