??
CAD model selection
Selectable products: 1
11163
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140D - Lock case for two profile cylinders, bare-metal
Bill of material
11163
BESTNR
Order No.
11163
ART
Design
with zinc-plated lock no. 142D-**. Can be used for left or right closing
A
Case width
30 mm
SCL
Closure
PZW
SCLN
Closure
Profile cylinder (PZ). With night latch function
DIN
Door direction
B
94 mm
C
172 mm
F
33.5 mm
S
Material thickness
2.5 mm
GEW
Weight
1550 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772011161
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number11163
Order No.11163
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1109.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D