??
CAD model selection
Selectable products: 1
13755
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140K - Narrow lock case, empty
Bill of material
13755
BESTNR
Order No.
13755
A
Case width
40 mm
SCL
Closure
PZW
C
173 mm
D
Centres
72 mm
F
34.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1000 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772013752
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D