??
CAD model selection
Selectable products: 1
13334
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140PGN - Narrow lock case, bare-metal
Bill of material
13334
BESTNR
Order No.
13334
ART
Design
With galvanised anti-panic lock no. 142PGN-**. Spring bolt cannot be turned. Two-piece follower
A
Case width
30 mm
SCL
Closure
PZ
SCLN
profile cylinder (PZ). Without night latch function
DIN
Door direction
DIN L
B
94.0 mm
C
172 mm
E
24.0 mm
F
33.50 mm
G
8.5 mm
S
Material thickness
2.5 mm
GEW
Weight
1550 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772013332
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D