??
CAD model selection
Selectable products: 1
13375
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140PGN - Narrow lock case, bare-metal
Bill of material
13375
BESTNR
Order No.
13375
ART
Design
With galvanised anti-panic lock no. 142PGN-**. Spring bolt cannot be turned. Two-piece follower
A
Case width
40 mm
SCL
Closure
PZ
SCLN
profile cylinder (PZ). Without night latch function
DIN
Door direction
DIN L
B
94.5 mm
C
173 mm
E
33.0 mm
F
34.00 mm
G
14.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1800 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772013370
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D