??
CAD model selection
Selectable products: 1
555070
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140PS - Self-locking lock case
Bill of material
555070
BESTNR
Order No.
555070
ART
Design
With zinc-plated lock no. 142U-**. Spring bolt cannot be turned
A
Case width
30 mm
SCL
Closure
PZW
SCLN
for profile cylinder (PZ). With night latch function
DIN
Door direction
left
C
172 mm
E
24.0 mm
F
33.50 mm
G
9.6 mm
H
32.50 mm
S
Material thickness
2.5 mm
GEW
Weight
1530 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772004101
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D