??
CAD model selection
Selectable products: 1
555071
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140PS - Self-locking lock case
Bill of material
555071
BESTNR
Order No.
555071
ART
Design
With zinc-plated lock no. 142U-**. Spring bolt cannot be turned
A
Case width
30 mm
SCL
Closure
PZW
SCLN
for profile cylinder (PZ). With night latch function
DIN
Door direction
right
C
172 mm
E
24.0 mm
F
33.50 mm
G
9.6 mm
H
32.50 mm
S
Material thickness
2.5 mm
GEW
Weight
1530 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772004118
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number555071
Order No.555071
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1243.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D