??
CAD model selection
Selectable products: 1
555073
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140PS - Self-locking lock case
Bill of material
555073
BESTNR
Order No.
555073
ART
Design
With zinc-plated lock no. 142U-**. Spring bolt cannot be turned
A
Case width
40 mm
SCL
Closure
PZW
SCLN
for profile cylinder (PZ). With night latch function
DIN
Door direction
left
C
173 mm
E
33.0 mm
F
34.00 mm
G
14.9 mm
H
33.25 mm
S
Material thickness
3.0 mm
GEW
Weight
1800 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772004125
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D