??
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
557063
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140 RD - Lock case with roller latch rim deadlock for triangular and profile cylinders, bare-metal
Bill of material
557063
BESTNR
Order No.
557063
ART
Design
with zinc-plated roller latch rim deadlock for triangular and profile cylinder no. 142RD. Can be used on left or right
A
Case width
30
SCL
Closure
PZ
SCLN
triangular and profile cylinder (PZ)
C
172 mm
E
24 mm
F
33.5 mm
H
33.5 mm
GEW
Weight
1470 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772007508
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D