??
CAD model selection
Selectable products: 1
13821
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140S - Sliding gate lock case, bare-metal
Bill of material
13821
BESTNR
Order No.
13821
ART
Design
with zinc-plated lock no. 142S-**. Follower and latch catch made of cast stainless steel
A
Case width
40 mm
SCL
Closure
RZW
SCLN
Swiss round cylinder (RZ). With night latch function.
C
173 mm
D
Distance
74 mm
E
33 mm
F
32.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1820 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772013820
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D