??
CAD model selection
Selectable products: 1
13961
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140S - Sliding gate lock case, bare-metal
Bill of material
13961
BESTNR
Order No.
13961
ART
Design
with zinc-plated lock no. 142S-**. Follower and latch catch made of cast stainless steel
A
Case width
50 mm
SCL
Closure
RZW
SCLN
Swiss round cylinder (RZ). With night latch function.
C
173 mm
D
Distance
74 mm
E
43 mm
F
32.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1960 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772013967
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number13961
Order No.13961
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1181.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.