??
CAD model selection
Selectable products: 2
16212
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140SD - Sliding gate lock case for two profile cylinders, bare-metal
Bill of material
16212
BESTNR
Order No.
ART
Design
A
Case width
40 mm
SCL
Closure
PZW
SCLN
B
94.5 mm
C
173 mm
D
Distance
72 mm
E
mm
F
34 mm
S
Material thickness
3.0 mm
GEW
Weight
g
CTN
Customs tariff number
83014019
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number16212
Order No.16212
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1142.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:40 AM
Preview - Generation
Preview
3D
Dimension
2D