??
CAD model selection
Selectable products: 1
16212
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140SD - Sliding gate lock case for two profile cylinders, bare-metal
Bill of material
16212
BESTNR
Order No.
16212
ART
Design
with N°142SD
A
Case width
40 mm
SCL
Closure
PZW
SCLN
Profile cylinder (PZ). With night latch function
B
94.5 mm
C
173 mm
D
Distance
72 mm
E
33 mm
F
34 mm
S
Material thickness
3.0 mm
GEW
Weight
1820 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772016210
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D