??
CAD model selection
Selectable products: 1
16220
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140SD - Sliding gate lock case for two profile cylinders, bare-metal
Bill of material
16220
BESTNR
Order No.
16220
ART
Design
empty
A
Case width
40 mm
SCL
Closure
PZW
SCLN
-
B
94.5 mm
C
173 mm
D
Distance
72 mm
E
- mm
F
34 mm
S
Material thickness
3.0 mm
GEW
Weight
1000 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772016227
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D