??
CAD model selection
Selectable products: 1
14373
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140U - Narrow lock case, bare-metal
Bill of material
14373
BESTNR
Order No.
14373
ART
Design
with zinc-plated lock no. 142U-**. Can be used for left or right closing
A
Case width
40 mm
SCL
Closure
RZW
SCLN
Swiss round cylinder (RZ). With night latch function.
DIN
Door direction
B
94.5
C
173 mm
D
Centres
74 mm
E
33.0 mm
F
32.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1820 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772014377
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D