??
CAD model selection
Selectable products: 1
14381
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140U - Narrow lock case, bare-metal
Bill of material
14381
BESTNR
Order No.
14381
ART
Design
with zinc-plated lock no. 142U-**. Can be used for left or right closing
A
Case width
50 mm
SCL
Closure
PZW
SCLN
Profile cylinder (PZ). With night latch function
DIN
Door direction
B
94.5
C
173 mm
D
Centres
72 mm
E
43.0 mm
F
34.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1985 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772014384
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D