??
CAD model selection
Selectable products: 1
16758
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140U - Narrow lock case, bare-metal
Bill of material
16758
BESTNR
Order No.
16758
ART
Design
with zinc-plated lock no. 142U-**. Can be used for left or right closing
A
Case width
60 mm
SCL
Closure
PZW
SCLN
Profile cylinder (PZ). With night latch function
DIN
Door direction
B
94.5
C
173 mm
D
Centres
72 mm
E
53.0 mm
F
34.0 mm
S
Material thickness
3.0 mm
GEW
Weight
2000 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772016753
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number16758
Order No.16758
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1125.00EUR
Gross list prices from 10121.50EUR
Gross list prices from 25116.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:40 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.