??
CAD model selection
Selectable products: 1
10496
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140UM - Narrow lock case, bare-metal
Bill of material
10496
BESTNR
Order No.
10496
ART
Design
with zinc-plated lock no. 142UM-**. Spring bolt and deadbolt are made of corrosion-resistant brass. Can be used for left or right closing
A
Case width
40 mm
SCL
Closure
PZW
SCLN
profile cylinder (PZ) or bit key adapter set. With night latch function
DIN
Door direction
B
94.5 mm
C
173 mm
D
Centres
72 mm
F
34.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1790 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772010492
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number10496
Order No.10496
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 170.00EUR
Gross list prices from 1067.00EUR
Gross list prices from 2565.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.