??
CAD model selection
Discontinued product
Product discontinued since Oct 12, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
16006
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 141E - Narrow lock case, bare-metal
Bill of material
16006
BESTNR
Order No.
16006
GR
for case width
42.4 mm
SCLN
Closure
Profile cylinder (PZ) with night latch function
DIN
Door direction
ABC
Dimension
42.4 x 78,2 x 208,4 mm
D
Backset
40 mm
E
Centres
72 mm
S
Material thickness
3 mm
GEW
Weight
1400 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772016005
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D