??
CAD model selection
Selectable products: 4
14472
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 141U - Narrow lock case, bare-metal
Bill of material
14472
BESTNR
Order No.
ART
Design
with zinc-plated lock no. 143U-**. Can be used for left or right closing
A
Case width
mm
SCL
Closure
SCLN
DIN
Door direction
C
mm
D
Centres
mm
E
mm
F
mm
S
Material thickness
mm
GEW
Weight
g
CTN
Customs tariff number
83014019
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number14472
Order No.14472
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 180.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D