??
CAD model selection
Selectable products: 1
10629
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 141U - Narrow lock case, bare-metal
Bill of material
10629
BESTNR
Order No.
10629
ART
Design
with zinc-plated lock no. 143U-**. Can be used for left or right closing
A
Case width
40 mm
SCL
Closure
PZW
SCLN
Profile cylinder (PZ). With night latch function
DIN
Door direction
C
173 mm
D
Centres
72 mm
E
33 mm
F
34.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1200 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772010621
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number10629
Order No.10629
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 161.00EUR
Gross list prices from 1058.00EUR
Gross list prices from 2556.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.