??
CAD model selection
Selectable products: 1
10736
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 141U - Narrow lock case, bare-metal
Bill of material
10736
BESTNR
Order No.
10736
ART
Design
with zinc-plated lock no. 143U-**. Can be used for left or right closing
A
Case width
40 mm
SCL
Closure
RZW
SCLN
Swiss round cylinder (RZ). With night latch function.
DIN
Door direction
C
173 mm
D
Centres
74 mm
E
33 mm
F
32.0 mm
S
Material thickness
3.0 mm
GEW
Weight
1200 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772010737
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number10736
Order No.10736
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 188.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.