??
CAD model selection
Selectable products: 1
17947
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 144GS - Striking box, bare-metal
Bill of material
17947
BESTNR
Order No.
17947
GR
for case width
50
A
50 mm
B
119 mm
C
173 mm
GEW
Weight
1450 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772017941
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number17947
Order No.17947
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 144.40EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:40 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.