??
CAD model selection
Selectable products: 1
14142
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147S - Sliding-door striking box, bare-metal
Bill of material
14142
BESTNR
Order No.
14142
GR
for case width
40 mm
A
41 mm
GEW
Weight
830 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772014148
B
78 mm
C
172 mm
S
Material thickness
3.0 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D