??
CAD model selection
Selectable products: 1
553133
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147V - Striking plate, zinc-plated
Bill of material
553133
BESTNR
Order No.
553133
GR
for case width
40 mm
PS
Suitable for striking boxes with sliding bolts
144ET, 146ET, 147, 147A, 147B
PS1
Suitable for cased locks
140U, 140UM, 140UMV, 140D, 140P, 140PGN, 141U
A
33.0 mm
C
172 mm
S
Material thickness
3.0 mm
GEW
Weight
90 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772002015
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D