??
CAD model selection
Selectable products: 1
12195
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 104 - Wrought-iron gate deadlock with channel fore-end
Bill of material
12195
BESTNR
Order No.
12195
SCL
Closure
RZ
SCLN
Closure
Round cylinder
D
Backset
50 mm
WB
B
Case width
85 mm
GEW
Weight
550 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772012199
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number12195
Order No.12195
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1103.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:39 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.