??
CAD model selection
Selectable products: 1
10793
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149ANI - Door hinges, V2A
Bill of material
10793
BESTNR
Order No.
10793
GR
Size
M20
A
30 mm
B
37 mm
C
25 mm
D
Diameter
14 mm
D1
Diameter
24 mm
L
85 mm
M
M20 mm
R
50-70 mm
GEW
Weight
480 g
CTN
Customs tariff number
83024900
EAN
European Article Number
4020772010799
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D