??
CAD model selection
Selectable products: 1
559892
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149ANI - Door hinges, V2A
Bill of material
559892
BESTNR
Order No.
559892
GR
Size
M12
A
25 mm
B
26 mm
C
20 mm
D
Diameter
11.3 mm
D1
Diameter
16.7 mm
L
65.1 mm
M
M12 mm
R
40-53 mm
GEW
Weight
161 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772021108
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D