??
CAD model selection
Selectable products: 1
559894
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149ANI - Door hinges, V2A
Bill of material
559894
BESTNR
Order No.
559894
GR
Size
M16
A
25 mm
B
30 mm
C
20 mm
D
Diameter
12.6 mm
D1
Diameter
21 mm
L
75.8 mm
M
M16 mm
R
44-60 mm
GEW
Weight
258 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772021115
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number559894
Order No.559894
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 141.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D