??
CAD model selection
Selectable products: 1
559895
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149ANI - Door hinges, V2A
Bill of material
559895
BESTNR
Order No.
559895
GR
Size
M24
A
35 mm
B
49 mm
C
27 mm
D
Diameter
20 mm
D1
Diameter
28 mm
L
105 mm
M
M24 mm
R
59-84 mm
GEW
Weight
812 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772021122
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number559895
Order No.559895
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 171.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:52 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.