??
CAD model selection
Selectable products: 1
11403
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149T - Door hinge, short
Bill of material
11403
BESTNR
Order No.
11403
GR
Size
M16
A
27 mm
B
35 mm
C
21 mm
D
Diameter
12 mm
D1
Diameter
21 mm
L
79 mm
M
M16 mm
R
52-68 mm
GEW
Weight
294 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772011406
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D